??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BDD 610-R3Q3-0-53-N-00
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BDD 610-R3Q3-0-53-N-00
VERF
Availability
no more available
BC
Order code
BAE004J
TC
Artikelbezeichnung
BDD 610-R3Q3-0-53-N-00
PX
Product view
50886_01
ICON
TRAFFIC
Customs number
85312020
WEBINC
Product group
Displays
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Function = Single-axis counter, Inputs, number = 2, Outputs, number = 2, Digital outputs = 2x PNP, Encoder supply = 24 V, max 500 mA, Ambient temperature = 0...40 °C, IP rating (front housing) = IP42, Approval/Conformity = CE, WEEE, Panel cut-out = 68 x 92 mm
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.